IESNA:LM-63-2002
[TEST]P1645549
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4B-827-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 128W 80CRI 2700K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (64) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.07A 128.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16222.3
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 128.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2618.5 2450.3 2339.4 2253.6 2130.0 2076.3 2159.8 2327.9 2563.6 2839.3 3158.4 3499.3 3848.2 4236.0 4599.8 
5040.2 5354.8 5612.2 5810.1 5891.3 5865.0 5638.5 4971.6 4602.1 4391.6 4112.5 3546.2 2575.0 1697.6 1059.3 703.5 
423.3 193.3 114.4 45.8 0.0 0.0 
2618.5 2436.6 2332.5 2244.4 2123.2 2076.3 2165.5 2333.6 2570.4 2843.8 3172.2 3516.5 3860.8 4225.7 4614.7 
5035.6 5386.8 5641.9 5850.1 5934.8 5923.3 5702.6 5079.1 4682.2 4485.4 4207.4 3634.3 2658.5 1754.8 1099.3 731.0 
446.1 219.6 125.8 53.8 0.0 0.0 
2618.5 2452.6 2337.1 2261.6 2155.2 2090.0 2154.0 2303.9 2505.2 2761.5 3072.6 3402.1 3746.4 4115.9 4498.0 
4896.1 5296.5 5651.1 5979.4 6196.7 6278.0 6270.0 5994.3 5454.3 5154.6 4874.3 4311.5 3302.6 2123.2 1325.8 
882.0 561.7 310.0 205.9 86.9 0.0 0.0 
2618.5 2460.6 2361.1 2292.5 2196.4 2128.9 2151.8 2257.0 2433.2 2647.1 2906.8 3219.1 3537.1 3874.5 4231.4 
4607.8 5027.6 5479.5 5929.1 6316.9 6615.4 6805.3 6855.7 6799.6 6646.3 6351.2 5885.6 5000.2 3247.7 1936.7 
1129.1 717.3 409.5 203.6 76.6 0.0 0.0 
2618.5 2481.2 2382.8 2319.9 2255.9 2194.1 2178.1 2230.7 2342.8 2508.7 2719.2 2960.5 3220.2 3519.9 3849.4 
4180.0 4566.6 5009.3 5508.1 6037.7 6481.6 6844.2 7127.9 7360.1 7583.2 7789.1 7889.8 7527.1 6121.2 3617.1 
1673.6 741.3 394.7 168.2 61.8 1.1 0.0 
2618.5 2511.0 2420.6 2362.2 2325.6 2286.7 2266.2 2285.6 2341.7 2445.8 2588.7 2746.6 2925.1 3139.0 3403.2 
3656.0 3967.2 4351.6 4795.4 5326.2 5866.1 6376.3 6856.8 7314.4 7870.3 8524.7 9245.3 9826.5 9575.9 7579.8 
4102.2 1602.7 558.2 271.1 88.1 2.3 0.0 
2618.5 2537.3 2460.6 2414.9 2395.4 2392.0 2396.6 2413.7 2446.9 2504.1 2599.0 2721.4 2824.4 2920.5 3064.6 
3267.1 3503.9 3799.0 4198.3 4694.7 5288.4 5901.6 6566.2 7229.7 7924.1 8796.9 9788.7 10810.3 11238.1 10139.9 
7707.9 4499.1 1586.6 570.8 215.1 19.4 0.0 
2618.5 2538.4 2464.1 2419.4 2401.1 2401.1 2410.3 2428.6 2460.6 2517.8 2615.1 2735.2 2832.4 2918.2 3055.5 
3251.1 3468.4 3763.6 4161.7 4641.0 5250.7 5879.9 6529.6 7233.2 7924.1 8793.5 9778.4 10814.8 11251.8 10177.7 
7829.1 4812.6 1659.9 585.7 225.4 20.6 0.0 
2618.5 2552.1 2502.9 2474.3 2473.2 2491.5 2525.8 2562.4 2609.3 2670.0 2778.6 2894.2 2944.5 3000.6 3119.5 
3274.0 3474.2 3767.0 4164.0 4649.0 5219.8 5873.0 6565.1 7273.2 7996.2 8822.1 9721.2 10472.8 10588.3 9525.6 
7634.7 4840.0 1958.4 497.6 216.2 29.7 0.0 
2618.5 2585.3 2568.2 2572.7 2602.5 2648.2 2695.1 2746.6 2802.7 2880.4 2984.5 3048.6 3079.5 3141.3 3241.9 
3398.7 3592.0 3934.0 4349.3 4853.8 5517.2 6221.9 6976.9 7797.1 8681.4 9629.7 10473.9 11005.9 10674.1 9380.3 
7353.3 3839.1 1219.4 446.1 194.5 53.8 0.0 
2618.5 2617.3 2632.2 2671.1 2739.7 2827.8 2914.8 3008.6 3108.1 3215.6 3342.6 3410.1 3478.7 3577.1 3715.5 
3908.9 4167.4 4485.4 4869.8 5309.0 5786.1 6319.1 6857.9 7511.1 8174.6 8823.2 9252.2 9275.1 8254.7 6782.4 
4725.6 1979.0 624.6 266.5 98.4 29.7 0.0 
2618.5 2637.9 2666.5 2720.3 2808.4 2909.0 3009.7 3111.5 3209.9 3320.9 3434.1 3479.9 3517.6 3570.2 3632.0 
3720.1 3847.1 4007.2 4213.1 4461.4 4746.2 5050.5 5386.8 5811.2 6255.1 6632.6 6790.4 6615.4 5651.1 4554.0 
3169.9 1363.6 456.4 228.8 112.1 41.2 0.0 
2618.5 2631.1 2670.0 2735.2 2827.8 2927.4 3024.6 3110.4 3183.6 3255.7 3317.4 3317.4 3288.8 3263.7 3224.8 
3190.5 3176.7 3166.4 3150.4 3125.3 3093.2 3056.6 3050.9 3119.5 3248.8 3347.2 3266.0 2885.0 2119.7 1500.9 
942.6 483.9 280.3 162.4 92.7 36.6 0.0 
2618.5 2665.4 2716.9 2778.6 2857.6 2921.6 2962.8 2980.0 2958.2 2894.2 2786.6 2603.6 2347.4 2037.4 1663.3 
1337.3 1054.7 871.7 780.2 739.0 717.3 702.4 681.8 666.9 679.5 689.8 664.6 615.4 530.8 440.4 367.2 287.1 207.1 131.6 
72.1 22.9 0.0 
2618.5 2691.7 2738.6 2777.5 2809.5 2810.7 2758.0 2636.8 2434.3 2175.8 1872.6 1521.4 1204.6 1012.4 920.9 879.7 
855.7 844.2 841.9 841.9 839.7 830.5 811.1 782.5 755.0 742.4 716.1 657.8 565.1 449.6 358.1 282.6 199.0 119.0 70.9 18.3 
0.0 
2618.5 2703.1 2738.6 2745.5 2720.3 2626.5 2430.9 2175.8 1879.5 1543.2 1261.8 1111.9 1050.1 1021.5 997.5 981.5 979.2 
987.2 1006.7 1028.4 1050.1 1065.0 1069.6 1051.3 1013.5 958.6 878.5 788.2 678.4 531.9 384.4 256.2 170.4 114.4 59.5 11.4 0.0 
2618.5 2714.6 2729.4 2695.1 2587.6 2378.3 2100.3 1792.6 1482.6 1267.5 1188.6 1155.4 1123.4 1092.5 1066.2 1047.9 
1046.7 1073.0 1093.6 1084.5 1084.5 1085.6 1055.9 995.2 938.0 887.7 825.9 747.0 654.3 551.4 421.0 291.7 204.8 129.3 56.1 8.0 
0.0 
2618.5 2704.3 2702.0 2626.5 2442.3 2168.9 1871.5 1568.3 1340.7 1276.6 1259.5 1233.2 1190.8 1139.4 1099.3 1075.3 
1027.3 960.9 954.0 933.5 890.0 892.3 898.0 909.4 917.4 909.4 892.3 864.8 822.5 749.3 584.6 448.4 315.7 186.5 77.8 4.6 
0.0 
2618.5 2700.8 2682.5 2573.9 2327.9 2037.4 1713.6 1445.9 1348.7 1343.0 1333.8 1305.2 1257.2 1195.4 1132.5 1004.4 
917.4 860.2 781.3 764.2 760.7 772.2 797.3 815.6 806.5 785.9 759.6 725.3 680.6 624.6 518.2 432.4 345.5 215.1 91.5 4.6 
0.0 
2618.5 2700.8 2675.7 2525.8 2259.3 1941.3 1630.1 1417.3 1391.0 1404.8 1403.6 1378.5 1329.3 1260.6 1102.8 963.2 
861.4 744.7 702.4 682.9 678.4 682.9 689.8 681.8 642.9 621.2 602.9 577.7 537.7 491.9 424.4 355.8 279.1 193.3 86.9 3.4 
0.0 
2618.5 2678.0 2645.9 2505.2 2204.4 1890.9 1583.2 1409.3 1409.3 1432.2 1439.1 1419.6 1379.6 1293.8 1101.6 946.0 
801.9 718.4 690.9 695.5 743.6 755.0 684.1 682.9 624.6 616.6 585.7 557.1 522.8 449.6 379.8 304.3 225.4 155.6 64.1 3.4 
0.0 
2618.5 2666.5 2637.9 2492.7 2204.4 1890.9 1583.2 1408.2 1411.6 1435.6 1442.5 1427.6 1388.7 1290.4 1105.0 939.2 
800.8 716.1 690.9 703.5 769.9 776.7 685.2 690.9 626.9 626.9 586.8 552.5 512.5 434.7 366.1 296.3 211.6 131.6 60.6 3.4 
0.0 
